Product Description
- The handle is recessed into the mounting plate keeping it flush with the mounting surface
- Spring loaded: Folds and returns to flat position to stay out of the way when not in use
- 90 degree stop feature
- Rubber pad on handle provides an easy and comfortable grip
- Back mounted. Includes bracket for sheet metal applications
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
620
Length or Depth of Item when closed (mm)
17.4
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
140
Width of Item (in)
5.5625
Load Capacity (kg)
30
Load Capacity (lbs)
66
CC Length (mm)
125
CC Length (in)
4.9375
Mounting Type
Back Mounted
Shape
Rectangle
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 8
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files