Product Description
- Non-swivel (fixed) caster
- Heavy duty and low profile
- Twin wheel caster with excellent stability
- Use in combination with GX-W50GN12, GN16 or GP (Swivel Type) for easy handling
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
91
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
68
Width of Item (in)
2.6875
Load Capacity (kg)
200
Load Capacity (lbs)
441
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6.5 mm bolts (3) and 6 mm bolt (1)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files