Product Specifications
Material
Stainless steel(SUS304)
Finish
Barreled polishing
Weight of Item (g)
200
Height of Item (mm)
59
Height of Item (in)
2.323
Width of Item (mm)
198
Width of Item (in)
7.795
Max. Torque (kgf-cm/ea)
Max. Torque (lbs-in/ea)
Holes
Adjustable
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Screws
Downloadable Files