Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
61.2
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
30
Load Capacity (lbs)
66
Max. Shelf Depth (mm)
450
Max. Shelf Depth (in)
17.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm self tapping screw screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files