Product Specifications
Material
Aluminum, Steel, 430 Stainless Steel
Finish
Matte Chrome
Weight of Item (g)
5117
Length or Depth of Item when closed (mm)
455
Length or Depth of Item when closed (in)
17.9375
Height of Item (mm)
2002
Height of Item (in)
78.875
Width of Item (mm)
40.5
Width of Item (in)
1.625
Load Capacity (kg)
30
Load Capacity (lbs)
66
Max. Shelf Depth (mm)
450
Max. Shelf Depth (in)
17.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files