Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
5720
Height of Item (mm)
353.5
Height of Item (in)
13.9375
Width of Item (mm)
127
Width of Item (in)
5.0625
Load Capacity (kg)
6500
Load Capacity (lbs)
14300
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Tr42 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files