Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
9080
Length or Depth of Item when closed (mm)
137
Length or Depth of Item when closed (in)
5.4375
Height of Item (mm)
360.5
Height of Item (in)
14.25
Width of Item (mm)
137
Width of Item (in)
5.4375
Load Capacity (kg)
9000
Load Capacity (lbs)
19800
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Tr52 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files