Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
10340
Length or Depth of Item when closed (mm)
147
Length or Depth of Item when closed (in)
5.8125
Height of Item (mm)
266.5
Height of Item (in)
10.5
Width of Item (mm)
147
Width of Item (in)
5.8125
Load Capacity (kg)
11000
Load Capacity (lbs)
24200
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Tr60 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files