MR-15CS

ULTRA MINI GUIDE BLOCK - MR-15CS

MSRP:
$2.00
Product Description
    Designed for use in automation, such as vending machines, industrial equipment, etc.
Product Specifications
Material
Polyethylene, 304 Stainless Steel
Finish
Grey, Plain
Weight of Item (g)
1
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
11.8
Height of Item (in)
0.5
Width of Item (mm)
4.1
Width of Item (in)
0.1875
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M3 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MINI GUIDE BLOCK FOR MRS20 - MR-20CS

$2.40
Image coming soon

$6.90
MINI GUIDE BLOCK (PRELOAD TYPE) - MR-20CNB

$3.20