Product Description
- Unique ultra thin magnetic catch design with extra strong magnetic force
- Note: 1) Max. temperature: 80?C (176?F)
- 2) To avoid breakage, counterplate should not hit magnet
- 3) Screw heads should not protrude above the base plate
- 4) Screws not included, use M3 flat head or equivalent
- 5) Counterplate MC-159-Plate sold separately
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
12
Length or Depth of Item when open (mm)
41
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
2.6
Height of Item (in)
0.125
Width of Item (mm)
16.5
Width of Item (in)
0.6875
Magnetic Force (kg)
4
Magnetic Force (lbs)
8.8
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files