MC-YN001P

Ultra Thin Magnetic Catch w/Strike Plate - MC-YN001P

MSRP:
$7.10 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Unique ultra thin magnetic catch design ideal for tight spaces
  • Counterplate included
  • Strong magnetic force
  • Max. Temperature: 80°C (176°F)
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
7.5
Length or Depth of Item when open (mm)
2.2
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
2.7
Magnetic Force (lbs)
5.9
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.0 X 14 mm
Fasteners Type
Screw - Flathead
Is NSF Compliant
N
Is REACH Compliant
SHVC COMPLIANT REACH 223
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$1.10
Image coming soon

$4.20
ULTRA THIN MAGNETIC CATCH - MC-159-8

$5.10
Image coming soon

$4.10
Ultra Thin Magnetic Catch - MC-159-BL

$4.60
Ultra Thin Sealed Magnetic Catch (White) - MC-JM38WT

$7.40
ULTRA THIN STAINLESS STEEL MAGNETIC CATCH - MC-YN015SP

$8.60