Product Description
- Ultra-thin design with 3.2 mm (1/8”) thickness.
- Neodymium magnet for strong magnetic force.
- Hermetically sealed, ideal for high corrosion environments.
- No metal-to-metal contact, ideal for cleanroom applications.
- Easy to clean and completely waterproof, ideal for food equipment.
- Optional counterplate sold separately: - Stainless Steel - MC-JM49, AS-68 - Plastic Sealed - MC-JMP45WT, MC-JMP45BL
Product Specifications
Material
Polypropylene, Neodymium
Finish
White
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
16.5
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
3.2
Height of Item (in)
0.1875
Width of Item (mm)
38
Width of Item (in)
1.5
Magnetic Force (kg)
1.5
Magnetic Force (lbs)
3.3
Sealed
Y
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3 mm
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files