Product Description
- Stainless steel ultra thin magnetic catch with extra strong magnetic force.
- 1. Max temperature: 80 degrees C (176 degrees F).
- 2. To avoid breakage, counterplate should not hit magnet.
- 3. Screw head should not protrude above the base plate.
- 4. Screws not included, use M3 flat head or equivelant.
- 5. Counterplate MC-159-Plate sold separately.
Product Specifications
Material
Stainless Steel (Sus430)
Finish
Polished
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
2.7
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
10.2
Height of Item (in)
0.4375
Width of Item (mm)
42
Width of Item (in)
1.6875
Magnetic Force (kg)
1
Magnetic Force (lbs)
2
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm flat head
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N