Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
7.3
Length or Depth of Item when closed (mm)
3.4
Length or Depth of Item when closed (in)
0.1875
Length or Depth of Item when open (mm)
2.2
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
2.3
Magnetic Force (lbs)
5
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 14 MM
Fasteners Type
Self-Tapping Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files