SDR-A125-3000

UPPER TRACK FOR SDR-A125 (3000mm) - SDR-A125-3000

MSRP:
$290.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 275lbs (125kg)
  • Ceiling Mount.
  • Recessed and Top Surface Mounted door brackets.
  • Double rollers with ball bearings.
  • Quiet precision movement
  • Low profile minimum gap of 1/8" (3mm) Recess mount.
  • Vertical Adjustment
  • o Recessed mount ± 1/16” (1 mm)
  • o Surface mount ± 1/8” (2.5 mm)
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2400
Length or Depth of Item when closed (mm)
38.5
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
3000
Width of Item (in)
118.125
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
500
Min. Door Width (in)
19.6875
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
125
Max. Door Weight (lbs)
275
Roller/Bracket Type
Top Recessed Mount, Top Surface Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

UPPER TRACK (TILED CEILING) FOR SDR-A125 (3000mm) - SDR-A125-12532

$440.00
UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$233.00
UPPER TRACK FOR SDR-A300 (3000mm) - SDR-A300-3000

$658.00
WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

$177.90
FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

$264.60
UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$155.55
UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00
PARTS SET FOR SDR-A300TR - SDR-A300TR-PRT

$592.60