SDR-RA80-3000

UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

MSRP:
$190.00
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2511
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
43
Height of Item (in)
1.75
Width of Item (mm)
3000
Width of Item (in)
118.125
Max. Door Width (mm)
1500
Max. Door Width (in)
59.0625
Min. Door Width (mm)
0
Min. Door Width (in)
0
Roller/Bracket Type
Top Recessed Mount, Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

$177.90
UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$130.00
FALSE CEILING TRACK - SDR-RA80-TC-2000

$130.00
UPPER TRACK FOR SDR-A125 (3000mm) - SDR-A125-3000

$290.00
UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00