Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
309
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when closed (in)
71.6875
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
17.9
Width of Item (in)
0.75
Track Installation Type
Bottom Rail
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files