Product Description
- Slim 3/8" (10mm) diameter hook with groove, useful for hanging bags, brushes, etc.
- Includes 1-3/16" (3.5x30 mm) long self-tapping screw.
- Available in gold (GA) or chrome (CR) with option of designer crystals, adding a touch of glamour.
Product Specifications
Material
Brass, Crystal
Finish
Chrome
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
10
Width of Item (in)
0.4375
Load Capacity (kg)
5.8
Load Capacity (lbs)
12.76
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 30 mm
Fasteners Type
Self-Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files