Product Description
- Design obscures view of the other side of the ventilator
- Can be pressure fit into place
Product Specifications
Material
Aluminum
Finish
White
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
300
Width of Item (in)
11.8125
Bore Dimensions(mm)
30 x 290
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N