Product Description
- Design obscures view of the other side of the ventilator
- Can be pressure fit into place
Product Specifications
Material
Aluminum
Finish
Dark Brown
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
400
Width of Item (in)
15.75
Bore Dimensions(mm)
30 x 390
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N