Product Description
- Features interchangeable, nesting ventilators for customization and cleaning
- Small (ø1.5mm) holes deter insects from entering
- Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
46
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
226
Width of Item (in)
8.9375
Nesting Grommets
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files