Product Specifications
Material
Plastic
Finish
Gray
Weight of Item (g)
3178
Length or Depth of Item when closed (mm)
177.5
Length or Depth of Item when closed (in)
7
Height of Item (mm)
349
Height of Item (in)
13.75
Width of Item (mm)
47
Width of Item (in)
1.875
Max. Door Height (mm)
450
Max. Door Height (in)
17.6875
Min. Door Height (mm)
390
Min. Door Height (in)
15.375
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Max. Door Weight (kg)
3.8
Max. Door Weight (lbs)
8.4
Min. Door Weight (kg)
2.8
Min. Door Weight (lbs)
6.2
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15 mm, 3.5 x 20mm, 4.5 x 12 mm
Fasteners Type
Self tapping screws
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files