SLUN-5N

VERT SWING LIFTUP MECHANISM - SLUN-5N

MSRP:
$170.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

The vertical swing lift-up mechanism SLUN-5N offers a smooth, precise door lift and hold at the open position. Its compact design and adjustable arm mounting plate ensures easy installation. Using patented LAPCON technology, it operates quietly and efficiently. Built for durability, this vertical swing lift-up hinge is ideal for heavy-duty applications and provides dependable functionality for modern cabinetry. The SLUN-5N vertical swing lift-up hinge is perfect for maximizing space with sleek performance and stands out for its innovative mechanism and user-friendly design. Explore innovative door hardware solutions at Sugatsune.

Effortless Vertical Motion for Compact Cabinet Designs

The SLUN-5N vertical swing lift-up mechanism offers reliable functionality for architects and engineers designing modern cabinetry. This mechanism is engineered to support doors in compact spaces, providing smooth, efficient motion thanks to its precision-tested design. With a verified endurance of 30,000 open/close private cycle tests, it ensures durability for long-term use. The recommended door specifications for installation include the following:

  • Width: 600~900 mm (23-⅝”~35-7/16”)
  • Height: 390~450 mm (15-23/64” ~17-23/32”)
  • Weight: 2.8~5.8 kg (6.2~12.8 lbs)

These measurements make it adaptable for various design needs without compromising performance. This vertical swing lift-up hinge’s heavy-duty build offers practical solutions for creating sleek, modern spaces with improved access and ergonomics. It’s perfect for use in kitchens, closets, and workspace storage systems where space optimization is crucial. With our innovative cabinet door systems and hardware, architects and designers can offer their clients elegant, functional solutions that enhance usability and create seamless finishes in modern interiors.

Get in Touch With Our Experts

Choose Sugatsune for premium, precision-engineered hardware solutions trusted worldwide. From upward-lifting lid supports like our vertical swing lift-up mechanism to cabinet catches and handles, we deliver reliable and innovative solutions that create convenience and satisfaction for people. Our hardware solutions are certified to AS9120 standards with extensive ISO compliance and offer unmatched durability, long-term value, and a lower cost of ownership. All products, including the SLUN-5N vertical swing lift-up hinge, are in stock and ready to ship with low wait times.

When performance and quality matter most, Sugatsune is your ideal hardware partner. Contact our experts to solve your hardware challenges or answer your questions.

Product Specifications
Material
Plastic
Finish
Gray
Weight of Item (g)
3178
Length or Depth of Item when closed (mm)
177.5
Length or Depth of Item when closed (in)
7
Height of Item (mm)
349
Height of Item (in)
13.75
Width of Item (mm)
47
Width of Item (in)
1.875
Max. Door Height (mm)
450
Max. Door Height (in)
17.6875
Min. Door Height (mm)
390
Min. Door Height (in)
15.375
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Max. Door Weight (kg)
5.8
Max. Door Weight (lbs)
5.8
Min. Door Weight (kg)
4.8
Min. Door Weight (lbs)
10.6
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15 mm, 3.5 x 20mm, 4.5 x 12 mm
Fasteners Type
Self tapping screws
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

VERT SWING LIFTUP MECHANISM - SLUN-3N

$170.00
VERT SWING LIFTUP MECHANISM - SLUN-4N

$170.00
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-M4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-S4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-L4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-H4

$372.60
SWING DOWN MECHANISM - SLD-4

$318.00
SWING DOWN MECHANISM - SLD-5

$318.00
SWING DOWN MECHANISM - SLD-3

$318.00