AF-25-W01

VERTICAL FRAME FOR AF - AF-25-W01

MSRP:
$154.80
Product Specifications
Material
Aluminum
Finish
Matte Silver
Weight of Item (g)
2667
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
2500
Height of Item (in)
98.4375
Width of Item (mm)
25
Width of Item (in)
1
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SUBDIVISION FRAME FOR AF - AF-25-W03

$88.90
CORNER PARTS FOR AF FRAME - AF-25-P04

$8.10
HORIZONTAL FRAME FOR AF - AF-25-W02

$170.10
EDGE COVER FOR AF FRAME - AF-25-P01-25

$11.50
GASKET FOR AF FRAME (For 6mm Glass) - AF-25-P15

$11.80