Product Description
- Perfect for mounting removable, thin wall panels and facings. This clip set requires less material depth compared to other Fastmount® ranges. No special installation tools are required as the clips are designed to be installed by screw or adhesive.
Product Specifications
Material
Plastic (PA)
Finish
Black
Weight of Item (g)
6.4
Length or Depth of Item when closed (mm)
7.1
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
24.5
Height of Item (in)
1
Width of Item (mm)
24.5
Width of Item (in)
1
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Mounting Type
Surface Mount
Installation Type
Surface mount with 2 part epoxy and screw
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 7.5 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files