Product Description
- Keep items hooked, ideal for vibration or shock applications
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
34
Width of Item (in)
1.375
Load Capacity (kg)
15
Load Capacity (lbs)
33
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files