Product Description
- Single handle installation for concrete walls
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
8
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
12
Width of Item (in)
0.5
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screws, plastic anchors, mounting bases,set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files