Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
51
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
130
Width of Item (in)
5.125
CC Length (mm)
120
CC Length (in)
4.75
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files