Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
30.5
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
46
Width of Item (in)
1.8125
CC Length (mm)
40
CC Length (in)
1.5625
Bar Diameter (mm)
6
Bar Diameter (in)
0.25
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files