Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
109
Width of Item (in)
4.3125
CC Length (mm)
100
CC Length (in)
3.9375
Bar Diameter (mm)
9
Bar Diameter (in)
0.375
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files