Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
66
Width of Item (in)
2.625
CC Length (mm)
60
CC Length (in)
2.375
Bar Diameter (mm)
6
Bar Diameter (in)
0.25
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files