Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
101
Length or Depth of Item when closed (in)
4
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
109
Width of Item (in)
4.3125
CC Length (mm)
100
CC Length (in)
3.9375
Bar Diameter (mm)
19
Bar Diameter (in)
0.75
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files