Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
128
Width of Item (in)
5.0625
CC Length (mm)
120
CC Length (in)
4.75
Bar Diameter (mm)
8
Bar Diameter (in)
0.3125
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files