Product Description
- Single handle installation kit for wood/glass/metal doors
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
29.5
Height of Item (in)
1.1875
Width of Item (mm)
29.5
Width of Item (in)
1.1875
Max. Panel Thickness (mm)
60
Max. Panel Thickness (in)
2.375
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Mounting anchor/post/washers/cap
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files