XL-GC01-C

`- XL-GC01-C

MSRP:
$64.80 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
406
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
33.5
Height of Item (in)
1.375
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
24
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Fixing screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS LOCK (FOR SLIDING DOOR)  - XL-GC03-C

$56.60