XL-MT120-U01

- XL-MT120-U01

MSRP:
$109.73
Contact Us
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
415
Length or Depth of Item when open (mm)
120
Height of Item (mm)
12.5
Width of Item (mm)
60
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

1200MM RAIL FOR XL-GC06 - XL-GC06-UL1200N

$128.50