Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
362.9
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
42
Width of Item (mm)
143
Width of Item (in)
5.6875
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files