Product Specifications
Material
Plastic (PA)
Finish
Yellow
Weight of Item (g)
1.5
Length or Depth of Item when closed (mm)
9.1
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
46.4
Height of Item (in)
1.875
Width of Item (mm)
17.9
Width of Item (in)
0.75
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files