Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
49.3
Length or Depth of Item when closed (mm)
4.75
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
80
Width of Item (in)
3.1875
Handle Depth (mm)
4.75
Handle Depth (in)
0.1875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files