Product Description
- Ideal for sliding doors
- Affix with glue or tack
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
70.9
Length or Depth of Item when closed (mm)
13.5
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
110
Width of Item (in)
4.375
Handle Depth (mm)
13.5
Handle Depth (in)
0.5
Min. Panel Thickness (mm)
12
Min. Panel Thickness (in)
0.5
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files