Product Description
- Supplied with stainless steel wood screw (4.1 × 32).
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg)
48.4
Load Capacity (lbs)
107
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files