ZL-3401-25

Zwei L HOOK - ZL-3401-25

MSRP:

Contact Us

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
909
Length or Depth of Item when closed (mm)
91
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
145
Height of Item (in)
5.75
Width of Item (mm)
80
Width of Item (in)
3.1875
Load Capacity (kg)
40.8
Load Capacity (lbs)
90
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products