Product Description
- Turn knob door latch (for glass) made with high grade stainless steel.
- Two toned finish, polished and satin,
- Supplied with stainless steel screw (M5 x 14) and 4 mm allen key.
Product Specifications
Material
316 Stainless Steel
Finish
ZWEI L
Weight of Item (g)
317
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
92
Width of Item (in)
3.625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 14
Fasteners Type
Screw, Allen Key
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files