Product Description
- Turn knob door latch (for wood) made with high grade stainless steel.
- Two toned finish, polished and satin.
- Supplied with stainless steel screw (M5 x 30) and 4 mm allen key.
Product Specifications
Material
316 Stainless Steel
Finish
ZWEI L
Weight of Item (g)
332
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
92
Width of Item (in)
3.625
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30,
Fasteners Type
Screw, Allen Key
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files