Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
3135
Length or Depth of Item when closed (mm)
480
Length or Depth of Item when closed (in)
18.9375
Height of Item (mm)
154
Height of Item (in)
6.125
Width of Item (mm)
74
Width of Item (in)
2.9375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32 mm
Fasteners Type
Self tapping screw, Anchor Plug and 3 mm Allen Key
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files