Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
11265
Length or Depth of Item when closed (mm)
84.5
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
665
Height of Item (in)
26.1875
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
640
CC Length (in)
25.1875
Bar Diameter (mm)
40 X 25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Set screw,M8 Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N