ZL-1501-WR-640

ZweiL DOOR HANDLE - ZL-1501-WR-640

MSRP:
$0.00
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
11577
Length or Depth of Item when closed (mm)
91.5
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
704
Height of Item (in)
27.75
Width of Item (mm)
64
Width of Item (in)
2.5625
CC Length (mm)
640
CC Length (in)
25.1875
Bar Diameter (mm)
 
Max. Glass Thickness (mm)
16
Max. Glass Thickness (in)
0.625
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 bolt,Set screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

ZweiL DOOR HANDLE - ZL-1501-WR-1920

$0.00
ZweiL DOOR HANDLE - ZL-1501-WN-640

$0.00
ZweiL DOOR HANDLE - ZL-1501-WR-320

$0.00
ZweiL DOOR HANDLE - ZL-1501-WR-1600

$0.00
ZweiL DOOR HANDLE - ZL-1501-WR-1280

$0.00