ZL-1502-IS-960

ZweiL DOOR HANDLE - ZL-1502-IS-960

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Can be installed on Glass Door, Wooden or Metal Frame Door.
  • Tolerance of screw pitch is ± 1 mm.
  • Base Plate included.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
3600
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
1016
Height of Item (in)
40.0625
Width of Item (mm)
56
Width of Item (in)
2.25
CC Length (mm)
960
CC Length (in)
37.8125
Bar Diameter (mm)
25 X 16
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products