Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1205
Length or Depth of Item when closed (mm)
68
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
150
Width of Item (in)
5.9375
Max. Door Thickness (mm)
42
Max. Door Thickness (in)
1.625
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files