ZL-1902

ZweiL PULL - ZL-1902

MSRP:
$0.00 USD
Quantity:
Product Description
  • Smooth, ergonomic design for a comfortable grip
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
52
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
16
Width of Item (in)
0.6875
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products